CP3M-9
WMBerg
METRIC
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/pins/mf31.prj},{NB=CP3M-9},{PN=CP3M-9},{DES=Taper Pin},{CN=Master Inch/Metric Catalog},{CP=F31},{MAT=Stainless Steel DIN 1.4305},{D=2.00},{L=12.00},{A=0.25},{SS=6.00 to 8.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 19
HELP_VARIABLE
Company
WMBerg
Description
CP3M - Taper Pins - Stainless Steel DIN 1.4305 - Taper 1:50
Bill of material
CP3M-9
Product No.
CP3M-9
CP3M-9
Description
Taper Pin
Catalog Name
Master Inch/Metric Catalog
Material
Stainless Steel DIN 1.4305
Shaft Diameter ØD
2.00
2.00
mm
Length
12.00
12.00
mm
Distance a
0.25
0.25
mm
Ref. Shaft Size
6.00 to 8.00
6.00 to 8.00
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型