??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cp3601_9rg - Bel Power Solutions
Bill of material
CP3601-9RG
Part Number
CP3601-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 178W, Output 24/5.1/5.1VDC, 4/8/8A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
Power
178 W
Voltage Input
33.6-75 VDC
Output Voltage
24/5.1/5.1 VDC
Output Current
4.8.2008 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models