??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cp2101_9rg - Bel Power Solutions
Bill of material
CP2101-9RG
Part Number
CP2101-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 157W, Output 3.3/5.1VDC, 20/18A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
Power
157 W
Voltage Input
33.6-75 VDC
Output Voltage
3.3/5.1 VDC
Output Current
20/18 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models