??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cp1001_9rkg - Bel Power Solutions
Bill of material
CP1001-9RKG
Part Number
CP1001-9RKG
Description
DC-DC Rugged Melcher™ Cassette, Power 183W, Output 5.1VDC, 36A, Input 33.6-75VDC, Output voltage control input, H15 standard connector, RoHS Compliant
Power
183 W
Voltage Input
33.6-75 VDC
Output Voltage
5,1 VDC
Output Current
36 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models