??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
[CP] Metal Flexible Racks (FR[CP])
Bill of material
FRCP5-2000
Catalog No.
Pitch
CP5
Total length
mm
Face width
10 mm
Height
6 mm
Height to pitch line
4.41 mm
Thickness of base
2 mm
Width of flange
17 mm
Effective number of teeth
Shape
R3
Tooth on/off
预览
3D
尺寸标注
2D
下载CAD模型