??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP-E - Power Supplies
Bill of material
ABB - 1SVR427030R2000 + CP-E 48/0.62
Product Id
Extended Product Type
Type
Description
Power supply
Long Description
International product number
Product number of the Manufacturer
Voltage type of supply voltage
AC/DC
1st secondary output voltage
V
2nd secondary output voltage
0 - 0 V
3rd secondary output voltage
0 - 0 V
Max. output current 2
0 A
Max. output current 3
0 A
Secondary voltage adjustable
false
Nominal value output voltage 1
V
Nominal value output voltage 2
0 V
Nominal value output voltage 3
0 V
Nominal value output current 1
A
Nominal value output current 2
0 A
Nominal value output current 3
0 A
Short-circuit-proof
true
Rated supply voltage at AC 50 Hz
V
Rated supply voltage at AC 60 Hz
V
Rated supply voltage at DC
V
Output voltage stabilized
true
Power consumption
W
Power output
W
Stabilized
true
Type of electric connection
Screw connection
Rail mounting possible
true
Wall mounting possible
false
Modular version
false
Built-in width
mm
Built-in height
mm
Direct mounting possible
false
Width
mm
Height
mm
Depth
mm
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1
Customs tariff number
85044095
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models