피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English (United States)
ABB - CP-C.1 24/20.0 - CP-C.1 24/20.0 Power supply
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Power Supplies
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/power_supplies/cp_c1.prj},{NB=abb_CP-C.1 24/20.0_CP-C.1 24/20.0 Power supply},{PN=1SVR360763R1001},{X=3},{CTN=85044095},{EXTTYPE=CP-C.1 24/20.0},{TYPE=CP-C.1 24/20.0},{DES=CP-C.1 24/20.0 Power supply}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP-C.1 - Power Supplies
Bill of material
ABB - CP-C.1 24/20.0 - CP-C.1 24/20.0 Power supply
Product Id
1SVR360763R1001
1SVR360763R1001
Extended Product Type
CP-C.1 24/20.0
CP-C.1 24/20.0
Type
CP-C.1 24/20.0
CP-C.1 24/20.0
Description
CP-C.1 24/20.0 Power supply
CP-C.1 24/20.0 Power supply
Long Description
The CP-C.1 24/20.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 30 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories
The CP-C.1 24/20.0 is a power supply from the CP-C.1 range. The primary switch mode power supply offers a wide range input of 85-264 V AC and 90-300 V DC, rated input voltage is 110-240 V AC. The rated output power is 480 W, rated output current is 20 A at an output voltage of 24 V DC. The output voltage is adjustable within a range of 22.5 to 28.5 V DC. The power supply provides a U/I output characteristic with a power reserve of up to 30 % and allows parallel operation to increase capacity and to enable redundancy. Further features are: power factor correction acc. to EN 61000-3-2. Redundancy unit and buffer modules are available as accessories
International product number
4013614503832
4013614503832
Product number of the Manufacturer
1SVR360763R1001
1SVR360763R1001
Voltage type of supply voltage
AC/DC
1st secondary output voltage
24 - 24
24 - 24
V
2nd secondary output voltage
0 - 0
V
3rd secondary output voltage
0 - 0
V
Max. output current 1
26
26
A
Max. output current 2
0
A
Max. output current 3
0
A
Secondary voltage adjustable
false
Nominal value output voltage 1
24
24
V
Nominal value output voltage 2
0
V
Nominal value output voltage 3
0
V
Nominal value output current 1
20
20
A
Nominal value output current 2
0
A
Nominal value output current 3
0
A
Short-circuit-proof
true
Rated supply voltage at AC 50 Hz
85 - 264
85 - 264
V
Rated supply voltage at AC 60 Hz
85 - 264
85 - 264
V
Rated supply voltage at DC
90 - 300
90 - 300
V
Output voltage stabilized
true
Power consumption
508
508
W
Power output
480
480
W
Stabilized
true
Type of electric connection
Screw connection
Rail mounting possible
true
Wall mounting possible
false
Modular version
false
Built-in width
82
82
mm
Built-in height
129.4
mm
Direct mounting possible
false
Width
82
82
mm
Height
129.4
mm
Depth
136
mm
Suitable for safety functions
false
SIL according to IEC 61508
None
Performance level according to EN ISO 13849-1
None
Degree of protection (IP)
IP20
Degree of protection (NEMA)
1
Customs tariff number
85044095
85044095
Deeplink product page
Link to product detail page
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성