??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
Azolgas
Description
CP 150 V1 - GAS SPRINGS - Heavy Load
Bill of material
CP 150 025 V1
Azolgas Article No
Nitrocyl Article No
PDF Info
Max. Stroke
mm
Flanges
without Flange
Compression Rate
Initial Force (150 bar)
150 daN
Initial Intermediate Forces (150 bar)
150 daN
Final Force (150 bar)
daN
Force @ dynamic stroke @ 20ºC
150 daN
Rod length
mm
Dynamic stroke
mm
값 입력 HUB
Dynamic stroke
mm
cm
inch
ft
Body diameter
19 mm
Total length
mm
Safety Stroke
2 mm
Cylinder length
mm
Ø Rod
11 mm
VMAX
0.5 m/s
Weight
kg
Vol
l
Max. pressure
160 bar
Filling thread
M6
Adapter filling connection
06 CG 2-Q
Product name
HEAVY LOAD
Series
CP
Info Link
PDF data sheet
미리보기
3D
치수도
2D
CAD모델 다운로드