??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Cover Profile EPDM
Bill of material
092323
Part #
092323
Profile
B
Slot
10
Cover Profile EPDM
Black
A
14.5 mm
B
39 mm
C
9.4 mm
D
5 mm
Weight
278 g/m
Customs Tariff Number
40082900
ID #
144881
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models