??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hugro
Description
Cover for clip 696.FG/.FS plastic - 696.70/ .71
Bill of material
HUGRO 696.13.71
Article number
696.13.71
Color
Trade size
18.5 / 17.8
NPT
3/8"
Packet/Pieces
50 mm
Weight kg 100 units approx.
0.09 kg/100 Units
Customs tariff number
39174000
Weight per piece
0.009 kg
Previews
3D
2D
Download CAD models