??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Cover Cap for Side and Corner Protection Profile 40
Bill of material
091385
Part #
Color
A
8 mm
D
16 mm
B
40 mm
Weight
6.5 g
ID #
Customs Tariff Number
39269097
Zertifikat
Zertifikat
Zertifikat
Zertifikat
Previews
3D
Dimension
2D
Download CAD models