??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Cover Cap for Corner Protection Profile 40
Bill of material
091386
Part #
Color
A
8 mm
D
15 mm
Weight
2.3 g
ID #
Customs Tariff Number
39269097
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models