??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Cover Cap for Clamp Profile
Bill of material
091049
Part #
Profile
I
Cover Cap
Slot 10
Dimensions A x B
mm
Description
1 pin
D
4.3 mm
Color
R
1.5 mm
T
4.0 mm
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
Previews
3D
Dimension
2D
Download CAD models