??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
FATH
Description
Cover Cap for 38 mm - 1.5" Modular Dimension
Bill of material
091226
Part #
R
3 mm
Dimensions A x B
mm
Description
T
4 mm
D
mm
A
mm
B
mm
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models