??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical spiral toothed gears ratio 1:2 module 2,5 - Conical spiral toothed gears
Bill of material
462025016
Module
2.5
Number of teeth
Order number
De
mm
Dp
mm
A
mm
F
12 mm
Dn
mm
D1
mm
dm
mm
L
25.5 mm
Lm
mm
KG
kg
Previews
3D
Dimension
2D
Download CAD models