??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Counterplate for stepped jaw 5 mm - -
Bill of material
23801313
Order No.
23801313
width
20 mm
Distance
6.5 mm
Distance
3.3 mm
height
5 mm
Length
100 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models