??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Huelsen
Description
Corner Fitting, Aluminium acc. to EN 755, EN AW 7020-T6, top, acc. to ISO 1161
Bill of material
6611180162121
Part number
Length
180 mm
Width
162 mm
Height
121 mm
Theroretical Weight [kg/plate]
4.00
Article Indication
Product Group
Fittings
Product Sub-group
Corner Fittings
Standard
ISO 1161
Primary Material
Aluminium, EN 755, EN AW 7020-T6
Previews
3D
Dimension
2D
Download CAD models