??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM Q SERIES SINGLE PHASE FILTERS
Bill of material
6609049-3
Part Number
6609049-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609049-3
TE Internal Description
3VQ8=F7267 S0
Filtered
Yes
Filter Type
Power Line
Input Type
IEC
Output Type
Wire Lead
Ground Choke Option
No
Current Rating
3 A
Leakage Current Max (120VAC, 60Hz)
.73 mA
Leakage Current Max (250VAC, 50Hz)
1.27 mA
Voltage Max
250 VAC
Mount Style
Bulkhead
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Download CAD models