??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM P SERIES MEDIUM MULTI-FUNCTION IN
Bill of material
4-1609152-8
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Ground Option
None
Filter Type
Power Entry Module
Switch Type
Input Type
IEC
Output Type
.187 FASTON
Filtered
Yes
Type of Connector
IEC 60320-1 C-14
Ground Choke Option
No
Accessory Type
Fuse Clip
Voltage Selection
Single
Fuse Options
Single
Extender Options
Input Voltage Select
Single AC
Leakage Current Max (120VAC, 60Hz)
250 uA
Leakage Current Max (250VAC, 50Hz)
500 uA
Current Rating
A
Voltage Max
250 VAC
Shield Style
Complete Can
Mount Angle
Vertical
Mount Style
Panel Thickness Range
mm
Operating Temperature Range
-10 - 40 C
For Use With
P Series
Panel Thickness Range
Previews
3D
2D
Download CAD models