??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM P SERIES DC FILTERS
Bill of material
6609110-3
Part Number
6609110-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609110-3
TE Internal Description
PE000DD6D=C1282
Filtered
Yes
Filter Type
DC
Input Type
High Current Pin
Output Type
.187 FASTON
Type of Connector
2-Pin
Output Orientation
Straight
Current Rating
6 A
Voltage Max
80 VDC
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Comment
Use with accessory GA210, mating connector 36, 18 AWG
Previews
3D
2D
Baixar modelos em CAD