??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM L SERIES MULTI-FUNCTION INLET FIL
Bill of material
1-6609122-5
Part Number
1-6609122-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-6609122-5
TE Internal Description
4EDL4 M0=F7342L
Ground Option
None
Filter Type
Power Entry Module
Switch Type
None
Input Type
IEC
Output Type
.110 FASTON
Filtered
Yes
Type of Connector
IEC 320C-14
Ground Choke Option
No
Voltage Selection
4-Voltage
Fuse Options
Single
Leakage Current Max (120VAC, 60Hz)
250 uA
Leakage Current Max (250VAC, 50Hz)
500 uA
Current Rating
4 A
Voltage Max
100, 120, 230, 240 VAC
Mount Angle
Vertical
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Comment
Voltage Selectable
Previews
3D
2D
Download CAD models