??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM HG SERIES MULTI-FUNCTION INLET FI
Bill of material
1-1609117-4
Part Number
1-1609117-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1609117-4
TE Internal Description
1EHG8-2=F8289
Ground Option
None
Filter Type
Power Entry Module
Switch Type
None
Input Type
IEC
Output Type
Wire Lead
Filtered
Yes
Type of Connector
IEC 60320-1 C-14
Ground Choke Option
No
Voltage Selection
None
Fuse Options
Dual
Leakage Current Max (120VAC, 60Hz)
2 uA
Leakage Current Max (250VAC, 50Hz)
5 uA
Current Rating
1 A
Voltage Max
250 VAC
Shield Style
Complete Can
Mount Angle
Vertical
Mount Style
Flanged, Mounting Ears (Horizontal)
Low Profile
Yes
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Download CAD models