??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM FC SERIES SINGLE PHASE FILTERS
Bill of material
6609976-3
Part Number
6609976-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609976-3
TE Internal Description
12FC10B=F7738B
Alias #
12FC10B
Filtered
Yes
Filter Type
Power Line
Input Type
Terminal Block
Output Type
Terminal Block
Ground Choke Option
No
Current Rating
12 A
Leakage Current Max (120VAC, 60Hz)
3.9 mA
Leakage Current Max (250VAC, 50Hz)
7 mA
Voltage Max
250 VAC
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Baixar modelos em CAD