??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM EJM SERIES IEC FILTERED INLETS
Bill of material
1-6609985-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Ground Option
None
Filter Type
Power Line
Input Type
Output Type
Filtered
Yes
Type of Connector
Ground Choke Option
No
Leakage Current Max (120VAC, 60Hz)
uA
Leakage Current Max (250VAC, 50Hz)
uA
Current Rating
A
Voltage Max
250 VAC
Mount Angle
Mount Style
Panel Thickness Range
Operating Temperature Range
-10 - 40 C
For Use With
Previews
3D
2D
Download CAD models