??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM EEA SERIES IEC FILTERED INLETS
Bill of material
6609000-3
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Ground Option
None
Filter Type
Power Line
Input Type
IEC
Output Type
PCB Mount
Filtered
Yes
Type of Connector
IEC 320C-14
Ground Choke Option
No
Leakage Current Max (120VAC, 60Hz)
220 uA
Leakage Current Max (250VAC, 50Hz)
380 uA
Current Rating
A
Voltage Max
250 VAC
Mount Angle
Right Angle
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Download CAD models