??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM EAH SERIES IEC FILTERED INLETS
Bill of material
6609002-1
Part Number
6609002-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
6609002-1
TE Internal Description
1EAH1=F7530E S0
Alias #
1EAH1
Ground Option
None
Filter Type
Power Line
Input Type
IEC
Output Type
.250 FASTON
Filtered
Yes
Type of Connector
IEC 320C-14
Ground Choke Option
No
Leakage Current Max (120VAC, 60Hz)
2 uA
Leakage Current Max (250VAC, 50Hz)
5 uA
Current Rating
1 A
Voltage Max
250 VAC
Mount Angle
Right Angle
Mount Style
Flanged
Operating Temperature Range
-10 - 40 C
Previews
3D
2D
Download CAD models