??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
TE Connectivity
Description
CORCOM APS SERIES 3-PHASE FILTERS
Bill of material
4-1609114-9
Part Number
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Alias #
Filtered
Yes
Filter Type
Power Line
Input Type
Bus Bar
Output Type
Bus Bar
Wiring Configuration
DELTA (3 wire + ground)
Leakage Current Max (250VAC, 50Hz)
mA
Current Rating
A
Voltage Max
VAC
Mount Style
Flanged
Operating Temperature Range
-10 - 50 C
Previews
3D
2D
Download CAD models