??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ESYLUX
Description
control - control / ELC
Bill of material
EC10431418 - SMARTDRIVER-2 TW IR 2C+2 x4 ELC
Item number
Level of detail
Product picture
Parts list name
Device category
control
Product description
ELC control unit (ELC=ESYLUX Light Control) with integrated constant light control for high energy efficiency. Plug and play connection of up to 4 ELC lights. Two button inputs for conventional buttons (230 V). Optional 8-way keypad (accessory) for manual override. Manual override and recall of scenes in four separate light channels. Fast plug-and-play connection of the lights via RJ45 connectors. Easy to network with other ELC control units via plug-in connection. Adjustable output current for connecting other lamp types. Extension with DALI lights possible via integrated DALI bus outputs. Presence-dependent switching of HVAC via separately available DALI switch actuator (DALI switch).
User interface
IR remote control|Push button input
Control system
ELC (ESYLUX Light Control)|DALI
Installation type
Recessed mounting
Installation position
Ceiling
Length
555 mm
Width
262 mm
Height/Depth
85 mm
Weight
g
Installation length
575 mm
Installation width
285 mm
Installation depth
125 mm
Colour
white
Material
Galvanized steel
Protection type
IP20
Protection class
I
Relative humidity
5-93% non-condensing
Permissible ambient temperature
0 °C...+40 °C
Nominal voltage
230 - 230 V AC / 50 - 60 Hz
Output current
mA
Output voltage
48 V DC
Connectable wire cross section
1,50 - 2,50 mm
Power consumption
W
Number of outputs Luminaires DALI
2
Number of outputs Luminaires ELC
Number of HVAC-channels
2
Number of light groups
10
Number of light channels
Number of control units per group
Number of scenes
HCL light control
Constant light control
yes
orientation light
deactivated/10 – 50%, 2 values selectable
Orientation light based on duration or time
yes
Push button input lighting
2
Country of origin
DE
Customs tariff number
85044090
Deeplink
https://www.esylux.com/p/EC10431418
Data sheet
https://www.esylux.com/dl/EC10431418
Number of color channels
Type of control
other
Surface mounting
no
Model
dynamic
Length
555 mm
Width
262 mm
Height
85 mm
Output voltage-min
48 V
Output voltage-max
48 V
DIN rail mounting
no
Recessed mounting
yes
Input Voltage - Max
230 V
Input Voltage - Min
230 V
Max output current
A
Suitable for outdoor use
no
Housing
Metal housing
IFTTT support available
no
Compatible with Amazon Alexa
no
Compatible with Apple HomeKit
no
Compatible with Google Assistant
no
Programmable
no
Protection type (IP)
IP20
Protection class
I
Previews
3D
Dimension
2D
Download CAD models