??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Ipf Electronic
Description
Control cabinet installation
Bill of material
VL250100
IDNR
Short Description
Long Description
Connecting digital signals directly at the machine can contribute to significant cost and effort minimization. A classic application is the linking of different signals directly in the field. Thus, it is possible to avoid long line paths of many individual devices, which significantly reduces the wiring effort and the need for control inputs. All input signals on the logic modules are visualized by integrated LED and are electrically decoupled from each other. In this way, influences from one device to the other are reliably prevented. The outputs of the modules are overload-proof and the upcoming signal is also indicated by an LED. In addition to logical input signal connections such as AND and OR, versions with signal change control are also available. The ipf logic modules are available for DIN rail mounting or as field modules. Therefor and because of the robust housing, which is characterized by a high degree of protection against the penetration of dust and water, our devices can be used in all areas of machines, equipment and tools.
Product ID of the Manufacturer
Delivery Time
2
Display
LED display
Type of A electrical connection
Clamps
Type of B electrical connection
Clamps
Logic
Mounting method
DIN rail (top hat rail) 35 mm
Degree of protection (IP)
IP40
Housing material
Plastic
Output logic
Number of inputs per logic unit
4
Number of electrical connections, A connection
4
Number of electrical connections, B connection
1
Number of logic units
1
Rated switching current
300mA
Width
25.5mm
Height
49mm
No-load current
5mA
Length
80mm
Switching frequency
5,000Hz
Voltage drop
2.1V
Operating voltage (DC)
10 - 35
Ambient temperature
-25 - 60
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models