??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ipf Electronic
Description
Contrast sensor
Bill of material
PK140475
IDNR
Short Description
Long Description
Contrast scanners are capable to distinguish the the visual differences (e.g. reflectivity, brightness differences) between adjacent areas. In general, the devices project a light spot on an object's surface and analyze the reflected light. Fiber optic amplifier versions can be used in addition to the incident light mode also in the transmitted light mode. Contrast scanners are versatile. They can be used, among other things, for position control of printing or color marks, distinction of brightness variations or in the intensity control of luminous objects (like LEDs, displays etc.).
Product ID of the Manufacturer
Delivery Time
Display
LED display
Type of switching function
Type of analog output
Type of electrical connection
Type of switching output
Design
Cuboid
Setting procedure
Short-circuit protection
Yes
Laser class
Light source
Light beam form
Degree of protection (IP)
Reverse polarity protection
Yes
Material of optical surface
Housing material
Number of switching outputs
Rated switching current
Width
Sensor width
Height
Nominal operating distance
No-load current
Length
Switching frequency
Maximum tightening torque
Number of pins
4
Voltage drop
Wavelength of the sensor
Operating voltage (DC)
Switching distance
Ambient temperature
focus
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models