??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connector Lower Part SAOXM (Single Component) - SC-S 045 L
Bill of material
SCHMALZ 10.01.06.02740 SC-S 045 L
Name
10_01_06_02740
NNCUSTOM
SC-S 045 L
NTCUSTOM
Schmalz-Connector Schraube
NBCUSTOM
SC-S 045 L
LINACUSTOM
SC-S 045 L
Order number
10.01.06.02740
dn
5.1 mm
D
13 mm
L3
2 mm
SW3
5 mm
Weight
3.7 g
Previews
3D
Dimension
2D
Download CAD models