??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Connecting Strip 180 I, Slot 8
Bill of material
096020S46
Part #
Profile
I
Slot
8
Thread
M8
L
180 mm
A1
50 mm
A2
150 mm
Weight
g
ID #
Customs Tariff Number
73181900
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models