您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
1871 28SF 0000
Wippermann
Accumulator chains
Accumulator chains, Design L
Connecting link No. 114
Powered by
CAD模型選擇
{wippermann/staufoerderketten/staufoerderketten_ausfuehrung_l/verbindungsglied_nr_114/verbindungsglied_nr_114_l.prj},{NB=1871 28SF 0000},{CNSORDERNO=1871 28SF 0000},{INFO=PDF Katalog},{AUS=Standardkette},{VER=1},{WIP=Nr. 114 - 728 SF-65},{P=50.8},{E=44.5},{B3=25.81},{B4=32.0},{B5=12.5},{D1=15.88},{D2=8.28},{G=21.0},{L=65.0},{ECLASS=23-17-04-12},{ZTNR=73151900},{SA=3.0},{SI=4.0},{T=0.9},{D=14.7},{AUSVIS=Standardkette}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Wippermann
Description
connecting link with safety disc no.114 - accumulator chain design L connecting link with safety disc no.114
Bill of material
1871 28SF 0000
Article number
1871 28SF 0000
1871 28SF 0000
PDF Catalog
PDF Catalog
Version
Standard chain
Standard chain
Wip
Nr. 114 - 728 SF-65
Nr. 114 - 728 SF-65
Pitch
50.8
50.8
mm
Centre to centre distance
44.5
44.5
mm
Outer plate width min.
25.81
25.81
mm
Width over outer plates max.
32.0
32.0
mm
Support rollers width max.
12.5
12.5
mm
Support rollers-Ø max.
15.88
15.88
mm
Pin Ø max.
8.28
8.28
mm
Plate height max.
21.0
21.0
mm
Width over pin max.
65.0
65.0
mm
eClass No.
23-17-04-12
23-17-04-12
Customs Tariff No.
73151900
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型