??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wippermann
Description
Connecting link - Connecting link No. 11 Duplex series GL (American type)
Bill of material
1502 060G 1200
Article number
1502 060G 1200
PDF Catalog
PDF Catalog
Version
Standard chain
Wip
Nr. 11 - 60 GL-2
ISO
60-2
Pitch
19.05 mm
Transverse pitch
22.78 mm
Outer plate width min.
17.85 mm
Pin Ø max.
5.94 mm
Plate height max.
18.0 mm
Width over pin max.
49.8 mm
Projection over connecting link max.
4.6 mm
eClass No.
23-17-04-05
Customs Tariff No.
73151900
Previews
3D
Dimension
2D
Download CAD models