??
Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
VOSS
Description
Connecting flange coupling 6000 psi ZAKO, square flange - High pressure 400 bar, hole pattern template VOSS
Bill of material
0515251986
Order no.
Order Designation
Order no. Part 1
Order no. Part 2
Order no. Part 3
Info
Catalogue
Additional information
Info
d1 x s
mm
Flange size
Diameter
mm
Diameter
mm
Diameter
mm
Length l2, approximagte
mm
Length l3
mm
Thread length i, approximate
mm
Length
mm
Torque -10%
Nm
Previews
3D
Dimension
2D
Download CAD models