??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Conn. V-AC PN with led and bridge rectifier for solenoid P and PN - In-line connectors with cable
Bill of material
125-903-2
MOD
mm
Description
Pre-wired cable with voltage rectifier
Colour
Black
working voltage
6V - 230 V AC/DC
cable length
mm
Cable holding
-
Tightening torque
0.3Nm
Infotext
Information
Infotext
mm
Previews
3D
Dimension
2D
Download CAD models