??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:3 module 1,5 - Conical straight toothed gears type ''A''
Bill of material
423015016
Module
1.5
Number of teeth
Order number
De
mm
Dp
mm
A
22 mm
F
12 mm
Dn
mm
D1
mm
dm
mm
L
mm
Lm
mm
KG
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD