카탈로그: Pneumax
생성됨: 12.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
SA173AVB
Pneumax
Process automation technology
Powered by
CAD모델 선택
{pneumax/automazione_di_processo/booster_asmtab.prj},{NB=SA173AVB},{TG=3},{V=SA},{SC=3A},{FRO=},{TO=},{SS=},{PPATH=booster_asmtpl.prj},{FL=Aria compressa filtrata o Gas inerti o Gas naturali},{PMN=In linea o Tramite squadretta},{PM=Indifferente},{PMAX=13},{PMIN=2,5},{PPMAX=8},{PPMIN=2,5},{CP=1/4\" NPT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Pneumax
Description
Configurator for Volume Booster
Bill of material
SA173AVB
Size
3
3
Version
SA= Aluminium with epoxy coating paint
SS= Stainless steel AISI 316L
SA= Aluminium with epoxy coating paint
SS= Stainless steel AISI 316L
Size and connections
3A= Size 3 - 1/4" NPT
3B= Size 3 - 1/2" NPT
3A= Size 3 - 1/4" NPT
3B= Size 3 - 1/2" NPT
Flow regulators options
= without flow regulators
RS= with exhaust flow regulator
RM= with inlet flow control regulator
R2= with bi-directional flow control regulators
= without flow regulators
RS= with exhaust flow regulator
RM= with inlet flow control regulator
R2= with bi-directional flow control regulators
Temperature options
= Standard (-30°C + 80°C)
L= Low temperature (-50°C ÷ +80°C)
Z= Low temperature (-60° +80°C)
H= High temperature (-5°C ÷ +150°C)
EF= EPDM-FDA (-40°C +100°C)
= Standard (-30°C + 80°C)
L= Low temperature (-50°C ÷ +80°C)
Z= Low temperature (-60° +80°C)
H= High temperature (-5°C ÷ +150°C)
EF= EPDM-FDA (-40°C +100°C)
Addictional exhaust
= without exhaust supply
= without exhaust supply
Fluid
Dry and clean air, inert gas, natural gas
Assembly configuration
Stand alone or with fixing bracket
Assembly position
Indifferent
Seals
NBR
Maximum working pressure
13
bar
Minimum working pressure
2,5
bar
Maximum pilot pressure
8
bar
Minimum pilot pressure
2,5
bar
Pilot connection
1/4" NPT
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성