??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
Configurator for Filter Booster
Bill of material
SS173AVFBA
Size
Version
Size and connections
Filtration threshold
Options
Pilot connection
1/4" NPT
Assembly configuration
Stand alone or with fixing bracket
Assembly position
Vertical ±5%
Fluid
Dry and clean air, inert gas, natural gas
Maximum working pressure
13 bar
Minimum working pressure
2 bar
Maximum pilot pressure
8 bar
Minimum pilot pressure
2 bar
Seals
NBR
Previews
3D
2D
Download CAD models