??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bimba Products
Description
Configurator 6 - SV
Bill of material
VP35-60M-AA4
Part No.
VP35-60M-AA4
Product
VP35
Thread Type
Supply Port
Max. Flow Level
Max. Vac. Level
Operating Pressure
Silencer
Switch/Sensor
Vacuum Gauge
Air Supply Port A
1/8 NPT F
Vacuum Port B
1/4 NPT F
Exhaust Port C
1/4 NPT F
D
0.21 [5.30] INCH [mm]
E
1/8 NPT F
F
M5
G
4.24 [107.70] INCH [mm]
H
0.75 [19.10] INCH [mm]
J
0.59 [15.00] INCH [mm]
K
0.54 [13.70] INCH [mm]
L
1.36 [34.50] INCH [mm]
M
0.38 [9.60] INCH [mm]
N
0.95 [24.10] INCH [mm]
P
1.20 [30.50] INCH [mm]
R
0.80 [20.30] INCH [mm]
S
4.28 [108.70] INCH [mm]
T
1.70 [43.20] INCH [mm]
U
7.22 [183.4] INCH [mm]
V
10-32
W
0.38 [20.70] INCH [mm]
X
1.00 [25.40] INCH [mm]
Y
1.75 [95.20] INCH [mm]
Z
2.25 [57.20] INCH [mm]
AA
2.42 [61.3] INCH [mm]
BB
N/A INCH [mm]
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen