??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wilo
Description
Config
Bill of material
Rexa PRO V05-22+P.13-1-15/EAD1F2-T
Produktabbildung
Article number
Rexa PRO V05-22+P.13-1-15/EAD1F2-T
Type code
Rexa PRO V05-22+P.13-1-15/EAD1F2-T
Manufacturer
WILO SE
Level Of Detail
Short text
Submersible sewage pump for continuous duty for stationary and portable wet well installation, as well as for stationary dry well installation.
Tender text
Product description
Rexa PRO V05-22+P.13-1-15/EAD1F2-T
ETIM Class (EC)
EC010733
Installation type
0
Material motor housing
0.6025. EN-GJL-250-3
Material quality motor housing
EN-GJL-250
Pump casing material
Cast iron
Quality class of pump casing
EN-GJL-250
Material pump wheel
Cast iron
Material pump wheel
EN-GJL-250
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
0 m³/h
Max. static height
0 m
Max. operating pressure
10.000 bar
Electrical connection
Detachable
Cable length
20.000 mm
Rated voltage
400 V
Number of phases
3
Frequency
60 Hz
Nominal current
8.800 A
Motor power input (P1) per motor
4.700 kW
Motor power output (P2) per motor
3.900 kW
Insulation class acc. to IEC
H
Rotational speed
3498.000 1/min
Motor speed control
0
Type of speed control
0
Medium temperature (continuous)
3.000 °C
Ambient temperature
3.000 °C
Diameter of connection on delivery side
DN 50
Outer pipe diameter connection outlet side
50 mm
Flange compression stage connection outlet
PN 10 bar
Connection standard outlet side
EN 1092-2
Flange shape
Screwed connection inner thread
Max. dimension of fixed parts
50.000 mm
With cutting system
no
Nominal operating mode
0
Degree of protection (IP rating)
IP68
Pump circuit
no
Pump diameter
229.000 mm
Pump height
0 mm
Immersing depth
20.000 mm
Explosion-proof
0
Suitable for dry set-up
no
Weight
54.000 kg
With protection against dry running
no
Suitable for faeces
yes
Connection on supply side
Screwed connection inner thread
Diameter of connection on supply side
DN 50
Outer pipe diameter connection inlet side
50 mm
Flange compression stage connection inlet
PN 10 bar
Connection standard inlet side
-
Type of impeller
Vortex impeller
Kind of motor starter
Direct On Line (DOL)
Type of motor protection
3 PTC-150°
Motor protection
0
Cable construction
7x1.5 mm²
Cable construction
0
Cable type
NSSHÖU-J
Cable type
0
Orientation
Horizontal connection
Connection outlet side
Flange;DN50-PN10-EN1092-2
Angle to first bolt hole
45 °
Angle to first bolt hole
45 °
Thickness flange (incl. sealing edge)
20 mm
Outer diameter of flange
165 mm
Outer diameter of flange
165 mm
Diameter bolt hole
19 mm
Diameter bolt hole
16 mm
Diameter sealing edge
99 mm
Diameter motor
165 mm
Diameter of connection on delivery side
DN 50
Diameter of connection on supply side
DN 50
Outer pipe diameter connection outlet side
50 mm
Outer pipe diameter connection inlet side
50 mm
Thickness sealing edge
3 mm
Height to centre connection
85 mm
Pitch circle
125 mm
Pitch circle
125 mm
Pump diameter
229 mm
Connection length
150 mm
Number of bolt holes
4
Number of bolt holes
4
Pump width side 1
202 mm
Centre distance connection
0 mm
Pump width side 2
101 mm
Working length
150 mm
Dimensions
133.5 mm
Dimensions
478 mm
Dimensions
31.5 mm
Dimensions
81 mm
Dimensions
21 mm
Diameter pump housing
233 mm
Dimensions
166.5 mm
Dimensions
200 mm
Dimensions
138 mm
Dimensions
20 mm
Dimensions
51.5 mm
Number of cables
1
Previews
3D
Dimension
2D
Download CAD models