??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Condenser unit - for LCP DX
Bill of material
3311.360(1,2)
Model No.
3311.360
DETAIL
PDF Catalog
PDF Catalog
Designation 1
Condensers for LCP DX applications
Designation 2
Cooling medium refrigerant (DX)
Designation 3
Cooling output up to 12 kW
Mounting options
Width
1303 mm
Height
578 mm
Depth
510 mm
Packs of
1 pc(s).
Weight
29.000 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Previews
3D
Dimension
2D
Download CAD models