??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Morin
Description
Concealed F-10-0 - Concealed Series
Bill of material
F-10-0-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Concealed Series
Profile
F-10-0
LOD Level
Length
英寸
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) 英寸
Cover Width
10" in. (254 mm) 英寸
Application
Material
Thickness
Color
预览
3D
尺寸标注
2D
下载CAD模型