??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Morin
Description
Concealed A-12-2 - Concealed Series
Bill of material
A-12-2-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Concealed Series
Profile
A-12-2
LOD Level
Length
Pollici
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) Pollici
Cover Width
12" in. (305 mm) Pollici
Application
Material
Thickness
Color
Anteprime
3D
Dimensione
2D
Download modelli CAD