??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Morin
Description
Concealed A-12-0 - Concealed Series
Bill of material
A-12-0-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Concealed Series
Profile
A-12-0
LOD Level
Length
Inch
Overall Length
5' ft.
Panel Depth
1.5" in. (38.1 mm) Inch
Cover Width
12" in. (305 mm) Inch
Application
Material
Thickness
Color
Previews
3D
Dimension
2D
Download CAD models