??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Concens
Description
con60/icon60 - Load capacity up to 10000 N
Bill of material
Concens 600050-193412-020000
Part number
600050-193412-020000
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
Noise reduction
Gearing
Voltage
Pitch
Cable length
m
Cable Type and Connector
Hall
Steel IP
Brackets
Tube color
Ring color
Length
408.000 mm
Weight
2195.000 g
Info PDF
Online PDF
Previews
3D
Dimension
2D
Download CAD models