??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SCG 1xE100 A MS
Bill of material
SCHMALZ 10.01.30.00170 SCG 1xE100 A MS
Name
10_01_30_00170
NNCUSTOM
SCG 1xE100 A MS
NTCUSTOM
Composite-Greifer (modular)
NBCUSTOM
SCG 1xE100 A MS
LINACUSTOM
SCG 1xE100 A MS
Order number
10.01.30.00170
B
36 mm
d
6.6 mm
dn
12.5 mm
D1
18 mm
D2
39.8 mm
G1
M37x1-AG
G2
G1/8"-IG
G4
G1/4"-IG
G5
M5-IG
H
65.1 mm
H1
69.6 mm
H3
17.6 mm
H4
9 mm
H5
9.5 mm
L1
74.9 mm
LG1
4.5 mm
X1
42 mm
Y1
25.5 mm
Montage
Montage seitlich
Saugvermögen
16,2 ... 39,0 mł/h
Saugvermögen
270 ... 650 l/min
Luftverbrauch
3,6 ... 12,0 mł/h
Luftverbrauch
60 ... 200 l/min
Druckbereich (Betriebsdruck)
1,0 ... 5,0 bar
Umgebungstemperatur
5 ... 75 °C
Weight
109 g
Previews
3D
Dimension
2D
Download CAD models