??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SCG 1xE100 A MA SDA
Bill of material
SCHMALZ 10.01.30.00359 SCG 1xE100 A MA SDA
Name
10_01_30_00359
NNCUSTOM
SCG 1xE100 A MA SDA
NTCUSTOM
Composite-Greifer (modular)
NBCUSTOM
SCG 1xE100 A MA SDA
LINACUSTOM
SCG 1xE100 A MA SDA
Order number
10.01.30.00359
d
4 mm
D
55 mm
D1
40 mm
D2
39.8 mm
G1
M37x1-AG
G2
G1/8"-IG
G3
G3/8"-IG
G5
M5-IG
H
106.6 mm
H1
111.1 mm
H3
20.6 mm
H4
6 mm
H5
9.6 mm
LG1
4.5 mm
X1
46 mm
Montage
Montage axial
Saugvermögen
16,2 ... 35,4 mł/h
Saugvermögen
270 ... 590 l/min
Luftverbrauch
3,6 ... 12,0 mł/h
Luftverbrauch
60 ... 200 l/min
Druckbereich (Betriebsdruck)
1,0 ... 5,0 bar
Umgebungstemperatur
5 ... 75 °C
Weight
164 g
Previews
3D
Boyut
2D
CAD modeli indir