??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SAUG-FL SCG 60 POM
Bill of material
SCHMALZ 10.01.30.00031 SAUG-FL SCG 60 POM
Name
10_01_30_00031
NNCUSTOM
SAUG-FL SCG 60 POM
NTCUSTOM
Saugfläche
NBCUSTOM
SAUG-FL SCG 60 POM
LINACUSTOM
SAUG-FL SCG 60 POM
Order number
10.01.30.00031
D
60 mm
G1
M37x1-IG
H
9.5 mm
LG1
6.8 mm
Haltekraft
4 ... 20 N
Weight
16 g
Previews
3D
Dimension
2D
Download CAD models