??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Composite Grippers SCG - SAUG-FL SCG 40 POM
Bill of material
SCHMALZ 10.01.30.00030 SAUG-FL SCG 40 POM
Name
10_01_30_00030
NNCUSTOM
SAUG-FL SCG 40 POM
NTCUSTOM
Saugfläche
NBCUSTOM
SAUG-FL SCG 40 POM
LINACUSTOM
SAUG-FL SCG 40 POM
Order number
10.01.30.00030
D
40 mm
G1
M37x1-IG
H
9.5 mm
LG1
6.5 mm
Haltekraft
2 ... 10 N
Weight
6.5 g
Previews
3D
Dimension
2D
Download CAD models